One-touch Slide Hinge EA951CZ-352

One-touch Slide Hinge EA951CZ-352

【Product Specifications】
・Material-Steel (Nickel plating)
・Cup dia.-35mm
・Cup drilling depth-10.5mm
・Distance from door edge to cup edge-3 to 6mm
・With catch
・Opening angle-100 degrees
・Overlay…Half overlay

Part Number

Configured Part Number is shown.

EA951CZ-352

Part Number
EA951CZ-352
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)