• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

[Stainless Steel] Angle (Oblong Hole) EA951EA-49

[Stainless Steel] Angle (Oblong Hole) EA951EA-49

【Product Specifications】
・Material-Stainless steel(SUS304)
・Width-16mm
・Thickness-2mm
・Hole size-5.5 x 10mm
・Both faces are hairline finish
・A…50
・B…100
・Number of oblong holes…6

Part Number

Configured Part Number is shown.

EA951EA-49

Part Number
EA951EA-49
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951EA-49 in the [Stainless Steel] Angle (Oblong Hole) EA951EA-49 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)