• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Corner Piece EA951EB-82

[Stainless Steel] Corner Piece EA951EB-82

【Product Specifications】
・Material-Stainless steel (SUS304)
・Hole dia.-4.5mm
・Length x Width x Thickness…45 x 30 x 3mm
・Number of holes…4

Part Number

Configured Part Number is shown.

EA951EB-82

Part Number
EA951EB-82
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)