• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Wide Angle EA951EE-13

[Stainless Steel] Wide Angle EA951EE-13

【Product Specifications】
・Material-SUS304 hairline finish
・A…60
・B…60
・W…30
・t…3
・Number of holes…6

Part Number

Configured Part Number is shown.

EA951EE-13

Part Number
EA951EE-13
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951EE-13 in the [Stainless Steel] Wide Angle EA951EE-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)