(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Stainless Steel] Flat Angle EA951ER-60【2 Pieces Per Package】

[Stainless Steel] Flat Angle EA951ER-60

【Product Specifications】
・Material-Stainless steel(SUS304)
・With wood screw
・A/B…60mm
・Thickness…3mm
・Hole dia.…3.8mm

Part Number

Configured Part Number is shown.

EA951ER-60

Part Number
EA951ER-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Materials Stainless Steel (SUS304) Quantity 2 pcs. Number of Holes 4
Product Detail Type Flat Angle (Stainless Steel / 2 Pcs.) Thickness 3mm Width 16mm
Hole diameter 3.8mm Length × length 60×60mm Finish Brushed finish
Accessories Wood screw Gross Weight 89g

Please check the type/dimensions/specifications of the part EA951ER-60 in the [Stainless Steel] Flat Angle EA951ER-60 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)