• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hook [Vinyl Coating] EA951FZ-4

Hook [Vinyl Coating] EA951FZ-4

【Product Specifications】
・Vinyl cushion coating
・Material-Iron (zinc-plated)
・Load capacity-9kg
・Dim.-Approx. 7(W) x 76(D) x 58(H)mm
・Drill a 3mm prepared hole and hit the hook into the hole and secure.
・For hardwood

Part Number

Configured Part Number is shown.

EA951FZ-4

Part Number
EA951FZ-4
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FZ-4 in the Hook [Vinyl Coating] EA951FZ-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)