• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Chain Catch EA951GA-40

[Stainless Steel] Chain Catch EA951GA-40

【Product Specifications】
・Material-SUS304
・Finish-Buff grinding
・Wire dia.…9mm
・ID…40mm
・Load…80kg
・Chain may come off as twisting sideways. Sling, etc., in the case of hanging things, please do not use.

Part Number

Configured Part Number is shown.

EA951GA-40

Part Number
EA951GA-40
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951GA-40 in the [Stainless Steel] Chain Catch EA951GA-40 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)