Roller Catch EA951M-32

Roller Catch EA951M-32

【Product Specifications】
・Finish…Unichrome plating
・Material…Steel plate
・With wood screw
・Screw dia.…3.1mm
・Hole dia.…3.6 x 7.7mm
・Tension force…Approx. 2.7kg
・Size…A:32B:29H:15.4
・Qty…10 pcs

Part Number

Configured Part Number is shown.

EA951M-32

Part Number
EA951M-32
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)