(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Linear Stopper for Positioning LSZ-N Type (1)

Linear Stopper for Positioning LSZ-N Type (1)

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LSZ-01N
LSZ-01SN
LSZ-04N
LSZ-04SN
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Series Corresponding to THK Height
(mm)
1 Piece(s) 18 Day(s) or more 10SS400Black oxide finishSRS15M15
1 Piece(s) 11 Day(s) or more 10SUS304NASRS15M15
1 Piece(s) 11 Day(s) or more 10SS400Black oxide finishSRS20M18
1 Piece(s) 19 Day(s) or more 10SUS304NASRS20M18

Loading...

  1. 1

Basic Information

Type Stopper Width(mm) 50 Thickness(mm) 12
Screw Hole Pitch P(mm) 35 Dowel Pins 4X10 Included Bolt M8 x 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)