(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Linear Stopper with Urethane Bolt LSZ-N-U Type (2)

Linear Stopper with Urethane Bolt LSZ-N-U Type (2)

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LSZ-01N-U
LSZ-01SN-U
LSZ-02N-U
LSZ-02SN-U
LSZ-04N-U
LSZ-04SN-U
LSZ-05N-U
LSZ-05SN-U
LSZ-06N-U
LSZ-06SN-U
LSZ-07N-U
LSZ-07SN-U
LSZ-08N-U
LSZ-08SN-U
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Dowel Pins Included Bolt
1 Piece(s) 15 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A5022124X10M5×16
1 Piece(s) 15 Day(s) or more 10SUS304NALWH15LS15ALHSR15A5022124X10M5×16
1 Piece(s) 11 Day(s) or more 10SS400Black oxide finishLWH20LH15AN,LS20AL,LH20ANHSR20A5026124X10M5×16
1 Piece(s) 15 Day(s) or more 10SUS304NALWH20LH15AN,LS20AL,LH20ANHSR20A5026124X10M5×16
1 Piece(s) 11 Day(s) or more 10SS400Black oxide finish--SRS25M5023164X10M6 x 16
1 Piece(s) 11 Day(s) or more 10SUS304NA--SRS25M5023164X10M6 x 16
1 Piece(s) 19 Day(s) or more 10SS400Black oxide finish-LS25AL-5031164X10M6 x 16
1 Piece(s) 11 Day(s) or more 10SUS304NA-LS25AL-5031164X10M6 x 16
1 Piece(s) 11 Day(s) or more 10SS400Black oxide finishLWH25LH25ALHSR25A5034164X10M6 x 16
1 Piece(s) 11 Day(s) or more 10SUS304NALWH25LH25ALHSR25A5034164X10M6 x 16
1 Piece(s) 19 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A6540165X12M8 x 20
1 Piece(s) 11 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A6540165X12M8 x 20
1 Piece(s) 19 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A6546165X12M8 x 20
1 Piece(s) 19 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A6546165X12M8 x 20

Loading...

  1. 1

Basic Information

Type Stopper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)