(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Linear Stopper: Stopper Block SBBS (Bolt R)

Linear Stopper: Stopper Block SBBS (Bolt R)

Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SBBS-01
SBBS-02
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHeight
(mm)
Stopper Bolt Size
1 Piece(s) 11 Day(s) or more 1013M5X8
1 Piece(s) 11 Day(s) or more 1016M8X10

Loading...

  1. 1

Basic Information

Type Stopper Material S45C Surface Treatment Chromate Plating White
Width(mm) 44 Bolt head shape Arc Mounting Hole Size M8
Stopper Bolt Type Bolt R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)