(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Linear Stopper Block SBT

Linear Stopper Block SBT

Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SBT-01
SBT-02
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHeight
(mm)
1 Piece(s) 11 Day(s) or more 1013
1 Piece(s) 11 Day(s) or more 1016

Loading...

  1. 1

Basic Information

Type Stopper Material S45C Surface Treatment Heat Treatment
Width(mm) 38 Bolt head shape Flat Mounting Hole Size M8
Included Bolt M8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)