Light Screw Round Lance Touch (Drywall) (D=6)【1,000 Pieces Per Package】

Light Screw Round Lance Touch (Drywall) (D=6)


· A screw for joining steel wall bases
· The total thickness of the plate designed for joining the runner and stand is 1.2 mm or less
· The runner and stand are fastened with "one touch".
· A possible substitute for use in places where conventionally welding was used, or where sparks are not permitted
· Used when inserting studs to fix runners driven in between ceiling and ground.
· The small countersink head sinks into light ceiling base so that the overhung gypsum board can be neatly mounted without leaving a clearance.
· The threaded section of the Lance Touch is provided with "tornado points" where instantaneous cuts using thread cutting are called for, right up to the reinforced end of the tip portion.

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

KTCSPRS-ST3B-4-14

Part Number
KTCSPRS-ST3B-4-14
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

1,000 Pieces Per Package

22 Day(s) or more

Loading...

  1. 1

Basic Information

Type A thin metal sheet Thread Nominal (M) 4 Length 14
Material Steel Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent Black
Sales Unit Box/package Detailed Shape Disc

Please check the type/dimensions/specifications of the part KTCSPRS-ST3B-4-14 in the Light Screw Round Lance Touch (Drywall) (D=6) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)