• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Caster with Lock

Caster with Lock

[Features]
· M16 screw type caster with wheel diameter of ø100.

[Note]
· When attaching directly to the end surface of the frame, M16 end face tapping is required.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CACB-M16

 
Part Number
CACB-M16
Part NumberVolume DiscountDays to ShipRoHS
9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Screw-In Casters Material Wheel: Urethane Screw Diameter M16X2.0

Please check the type/dimensions/specifications of the part CACB-M16 in the Caster with Lock series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)