Leveling Caster Clean Specification

Leveling Caster Clean Specification

A plate caster with leveler suitable for equipment in cleanrooms.

[Features]
· A compact integrated type.
· The foot position can be flexibly changed depending on the installation surface.
· The swivel part with clean specification uses rubber packing and grease with low dust generation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CALC-M10
CALS-M10
Part NumberVolume DiscountDays to ShipRoHSSpecifications
16 Day(s) or more 10Single Item
16 Day(s) or more -With mounting bolt and nut

Loading...

  1. 1

Basic Information

Type Bolted Caster Material Wheel: Nylon Adjuster Size M10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)