Tabix Slim【215-1,700 Pieces Per Package】

Tabix Slim


· As with the Tapix, the tip of the threaded section has a drilling point, so the effect of drilling a pilot hole with a gimlet is the same.
· The difference is a slim type with a screw diameter smaller than Tapix, enabling it to be inserted with less resistance
· The head is flexible, enabling it to sink well.

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
OTFXPSX-ST3B-3.3-25
OTFXPSX-ST3B-3.3-32
OTFXPSX-STRG-3.3-32
OTFXPSX-STRG-3.3-38
OTFXPSX-STRG-3.3-45
OTFXPSX-STRG-3.3-50
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength Surface Treatment Surface Treatment (Details)

1,700 Pieces Per Package

22 Day(s) or more 1025Trivalent ChromateTrivalent Black

1,550 Pieces Per Package

22 Day(s) or more 1032Trivalent ChromateTrivalent Black

350 Pieces Per Package

18 Day(s) or more -32Silver / copper / tin platedRasupa GB

310 Pieces Per Package

18 Day(s) or more -38Silver / copper / tin platedRasupa GB

270 Pieces Per Package

18 Day(s) or more -45Silver / copper / tin platedRasupa GB

215 Pieces Per Package

18 Day(s) or more -50Silver / copper / tin platedRasupa GB

Loading...

  1. 1

Basic Information

Type Other woodworking screws Thread Nominal (M) 3.3 Material Steel
Sales Unit Box/package Detailed Shape Flexible

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)