(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hack Bolt Color (Standard)【200 Pieces Per Package】

Hack Bolt Color (Standard)

[Nominal] M8 M10 M12 M16
[Material] Iron
[Surface Processing] None, Bright Chromate Plating, Chromate Plating, Trivalent Chromate

(i)Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

HACC-ST3W-10

Part Number
HACC-ST3W-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

200 Pieces Per Package

1 Pack(s) 23 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 10 Material Steel Surface Treatment Trivalent Chromate
Screw Thread Types Metric coarse Application / Functions Crimped Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) Trivalent White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)