(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Analog Pulse Light Adjustment Power Source, IDPA Series

Analog Pulse Light Adjustment Power Source, IDPA Series

A dimmable power supply for simple LED lighting that uses analog brightness adjustment.
[Features]
· Brightness of the lighting can be steplessly controlled with the analog knob.
· 2ch/6ch specifications provide the ideal solutions for systems using multiple lights.
· Because there is no external dimming function, it is ideal for applications where easy brightness control is called for, such as tabletop verification.
· CE and PSE compliant.
[Applications]
· Ideal for easy control of tabletop lighting brightness.
· Useful when external dimming is not required and only turning lights on and off externally is necessary.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

IDPA-30M2

 
Part Number
IDPA-30M2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Power Supply Dimming Method Pulse Width Modulation (PWM) Input Voltage VAC 100–240
Rated Output DC12V Capacity(W) 30 Channel (CH) 2
Output Current PWM Control PWM Frequency(Hz) 80 Volume Type Knob Type
External control External ON/OFF Control

Please check the type/dimensions/specifications of the part IDPA-30M2 in the Analog Pulse Light Adjustment Power Source, IDPA Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)