(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Special Conveyor Belt SL-S1239 (Part Numbers)

Special Conveyor Belt SL-S1239

Flat belt is highly heat resistant and suitable for conveyor operations for rubber, metal, plastic, etc.
[Features]
· Certified by the Food Sanitation Act of Japan and also applicable to unpackaged food.
· Excellent heat resistance and continuously usable in dry heat of up to 180°C. (Hygrothermal heat cannot be used.)
[Applications]
· Heat resistant, non-adhesive belt. (Applicable for conveyance of sticky goods such as rice cakes and candy.)

(i)Caution

  • The product image is representative and may differ from the actual product.
    For details of color and surface shape, etc., refer to the catalog.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BAN1SL-S1239

Part Number
BAN1SL-S1239
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Belt Specifications Slope / Heat Resistant Surface Cover Color White Surface Cover Material Silicon Rubber
Surface Cover Shape Flat Meandering Prevention Crosspiece NA Endless Type Butt Stairs
Tension Member Material Polyester No. of Plies 2 Ply

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)