IT Plug【20-50 Pieces Per Package】

IT Plug

[Nominal M] 4,5,6,8,10
[Material] Steel/SUS
[Surface Treatment] NA / Trivalent White

(i)Caution

  • The product image is a representative image of the series. Please see the product standards for further details.

Part Number

Configured Part Number is shown.

IT Plug: Related Image

Part Number
ABITP-ST3W-M4-35
ABITP-ST3W-M5-40
ABITP-ST3W-M6-45
ABITP-ST3W-M8-60
ABITP-ST3W-M8-80
ABITP-ST3W-M10-100
ABITPSUS-M4-35
ABITPSUS-M5-40
ABITPSUS-M6-45
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Nominal M Length
(mm)
Sales Unit

50 Pieces Per Package

12 Day(s) or more 10SteelTrivalent White435Box/Package

30 Pieces Per Package

12 Day(s) or more 10SteelTrivalent White540Box/Package

25 Pieces Per Package

12 Day(s) or more 10SteelTrivalent White645Box/Package

40 Pieces Per Package

23 Day(s) or more 10SteelTrivalent White860Box/Package

30 Pieces Per Package

23 Day(s) or more 10SteelTrivalent White880Box/Package

20 Pieces Per Package

23 Day(s) or more 10SteelTrivalent White10100Box/Package

50 Pieces Per Package

12 Day(s) or more 10Stainless SteelNA435Box/Pack

30 Pieces Per Package

23 Day(s) or more 10Stainless SteelNA540Box/Pack

25 Pieces Per Package

23 Day(s) or more 10Stainless SteelNA645Box/Pack

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)