Iron Piercer Insert【250 Pieces Per Package】

Iron Piercer Insert

[Nominal M] 6
[Material] Steel
[Surface Processing] Trivalent White

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

HXRDS-ST3W-M6-25

Part Number
HXRDS-ST3W-M6-25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

250 Pieces Per Package

10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 6 Length L (mm) 25 Detailed Shape Standard
Basic Shape Hex Material Steel Surface Treatment Trivalent White
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Sales Unit Box/package

Please check the type/dimensions/specifications of the part HXRDS-ST3W-M6-25 in the Iron Piercer Insert series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)