Iron DS Piercing Plate【500-1,000 Pieces Per Package】

Iron DS Piercing Plate

[Nominal M] 4
[Material] Steel
[Surface Processing] Other Special Treatment (ZEC Coat - Base Trivalent White)

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
CSXCSS-ST3W-ZEC-M4-13
CSXCSS-ST3W-ZEC-M4-16
CSXCSS-ST3W-ZEC-M4-19
CSXCSS-ST3W-ZEC-M4-25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)

1,000 Pieces Per Package

22 Day(s) or more 1013

1,000 Pieces Per Package

22 Day(s) or more 1016

1,000 Pieces Per Package

22 Day(s) or more 1019

500 Pieces Per Package

22 Day(s) or more 1025

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Detailed Shape Disc Basic Shape Standard (Round)
Material Steel Surface Treatment Other special processings Thread Type Drill Screw
Tip Shape Other special shapes Additional Shape Standard Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)