Iron DS Reamer Pierce【500-600 Pieces Per Package】

Iron DS Reamer Pierce

[Nominal M] 4
[Material] Steel
[Surface Processing] Other Special Treatment (ZEC Coat - Base Trivalent White)

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
RMXCSS-ST3W-ZEC-M4-28
RMXCSS-ST3W-ZEC-M4-32
RMXCSS-ST3W-ZEC-M4-45
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)

500 Pieces Per Package

22 Day(s) or more 1028

500 Pieces Per Package

22 Day(s) or more 1032

600 Pieces Per Package

22 Day(s) or more 1045

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Detailed Shape Disc Basic Shape Reamer
Material Steel Surface Treatment Other special processings Thread Type Drill Screw
Tip Shape Other special shapes Additional Shape Standard Sales Unit Box/package

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)