• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pierce Eleven Wafer【800 Pieces Per Package】

Pierce Eleven Wafer

[Nominal M] 4.2, 4.8
[Material] Steel
[Surface Processing] Other Special Treatment (ZEC Coat - Base Trivalent White)

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
CSPLWS-ST3W-ZEC-M4.2-13
CSPLWS-ST3W-ZEC-M4.8-13
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M)

800 Pieces Per Package

22 Day(s) or more 104.2

800 Pieces Per Package

22 Day(s) or more 104.8

Loading...

  1. 1

Basic Information

Length L (mm) 13 Detailed Shape Low Head Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Surface Treatment Other special processings
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)