• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 9:00 15/12/2019 sampai dengan 6:00 pada tanggal 16/12/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2019 to 6:00 (WIB) 16/12/2019. We apologize for the inconvenience.

Stainless Steel Anchor AQK-Type Water Base Machine Factory【20 Pieces Per Package】

Stainless Steel Anchor AQK-Type Water Base Machine Factory

[Diameter] 6
[Material] Stainless Steel
[Surface Processing] None

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

UNCCONQK-SUS-6-100

Part Number
UNCCONQK-SUS-6-100
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

20 Pieces Per Package

22 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Hook Material Stainless Steel Diameter(mm) 6
Overall Length(mm) 100 Surface Treatment NA

Please check the type/dimensions/specifications of the part UNCCONQK-SUS-6-100 in the Stainless Steel Anchor AQK-Type Water Base Machine Factory series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)