(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Screw Shackle (Imported)

Stainless Steel Screw Shackle (Imported)

[Diameter] 6 8 9 12 16 20
[Material] Stainless Steel
[Surface Processing] None

(i)Caution

  • This is a representative image. See the product standards for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SHACY-SUS-6
SHACY-SUS-8
SHACY-SUS-9
SHACY-SUS-12
SHACY-SUS-16
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDiameter
(mm)
Nominal Size (inches) Working Load
(kgf)
1 Piece(s) 14 Day(s) or more 106W 1/4120
1 Piece(s) 14 Day(s) or more 107.8W 5/16230
1 Piece(s) 14 Day(s) or more 109W 3/8300
1 Piece(s) 14 Day(s) or more 1012W 1/2500
1 Piece(s) 14 Day(s) or more 1016W 5/8800

Loading...

  1. 1

Basic Information

Type Shackle Material Stainless Steel Surface Treatment NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)