(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ferrite Cap Round【3 Pieces Per Package】

Ferrite Cap Round

[Features]
· The cap magnet is a product that utilizes magnetic energy effectively.
· Although it adheres only to magnetic surfaces, because the magnetic force of one side is concentrated at the end of the cap, adsorptive force many times that more powerful than that of single magnets (of the same type and size) can be obtained.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CE001
CE002
CE003
CE004
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Thickness
(mm)

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 10~10.07.84185

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1020.1~30.024.5245

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1030.1~40.034.3285.5

3 Pieces Per Package

1 Pack(s) 18 Day(s) or more 1060.1~70.063.7367

Loading...

  1. 1

Basic Information

Shape Round Magnet Type (Material) Ferrite Magnet Material Details Ferrite Magnet
Surface Treatment Zinc Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)