(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Samarium-cobalt magnet square【1-3 Pieces Per Package】

Samarium-cobalt magnet square

[Features]
· Samacoba magnets are molded sintered products mainly made of samarium and cobalt, second only to neodymium magnets in their magnetic properties.
· Although rust-resistant and resistant to high temperatures, it breaks easily and must be handled with care.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KK001
KK002
KK003
KK004
KK005
KK006
KK007
KK010
KK011
KK012
KK013
KK014
KK015
KK016
KK017
KK018
KK028
KK029
KK030
KK031
KK032
KK033
KK034
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material Details Surface Treatment

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.011.766.4162.2YKG-24NA

3 Pieces Per Package

1 Pack(s) 10 Day(s) or more 1020.1~30.026.4610155YKG-24NA

3 Pieces Per Package

1 Pack(s) 10 Day(s) or more 1040.1~50.042.1412205YKG-24NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.01.96442YKG-24Red N Pole Mark

2 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1070.1~80.078.4202010YKG-28NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.00.784450.8YKG-28NA

3 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10~10.00.491.21.22YKK-26Ni plating

3 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10~10.04.312662YKK-30NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.04.6062.593.9YKS-240NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.08.1346.5104YKS-240NA

3 Pieces Per Package

1 Pack(s) 10 Day(s) or more 1010.1~20.010.787123YKK-26NA

3 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.02.0582141YKG-24Ni plating

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.010.785153YKS-240NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1020.1~30.023.5210154YKS-240NA

3 Pieces Per Package

1 Pack(s) 10 Day(s) or more 1020.1~30.025.488264YKS-240NA

2 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1060.1~70.066.6416305YKS-240NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.019.67118YKK-30NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1020.1~30.027.441014.54.5YKS-240NA

3 Pieces Per Package

1 Pack(s) 10 Day(s) or more 1020.1~30.029.452012YKS-240NA

3 Pieces Per Package

1 Pack(s) 10 Day(s) or more 1030.1~40.036.2610205YKS-240NA

3 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1020.1~30.024.515205YKS-240NA

3 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1020.1~30.028.4215253YKS-240NA
1 Piece(s) 10 Day(s) or more 10100.1~313.6383818YKS-240NA

Loading...

  1. 1

Basic Information

Magnet Type (Material) Kovar Magnets

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)