(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Castellated Nut, Tall Type, 2 Type, Fine-Thread【1-200 Pieces Per Package】

Castellated Nut, Tall Type, 2 Type, Fine-Thread
  • Volume Discount

[Material] Steel
[Surface Processing] None
[Nominal of Thread (M)] 10/12/14/16/20/22/24/27/30/33/36/39/42/45/48
[Application/Function] Fall prevention
[Thread Ridge Type] Metric Fine
[Sales Unit] Individual (can be purchased from one piece) / Box / Package
[Hex Nut Standard] Type 2

(i)Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
HNTF2B-ST-MS10
HNTF2B-ST-MS12
HNTF2B-ST-MS14
HNTF2B-ST-MS16
HNTF2B-ST-MS20
HNTF2B-ST-MS22
HNTF2B-ST-MS24
HNTF2B-ST-MS27
HNTF2B-ST-MS30
HNTF2B-ST-MS33
HNTF2B-ST-MS36
HNTF2B-ST-MS39
HNTF2B-ST-MS42
HNTF2B-ST-MS45
HNTF2B-ST-MS48
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Sales Unit

200 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1010Box/package
1 Piece(s) 14 Day(s) or more 1012Low Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 1014Low Quantity (can be purchased from one)
1 Piece(s)Available Same day 1016Low Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 1020Low Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 1022Low Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 1024Low Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 1027Low Quantity (can be purchased from one)
1 Piece(s) 14 Day(s) or more 1030Box/package
1 Piece(s) 14 Day(s) or more 1033Box/package
1 Piece(s) 14 Day(s) or more 1036Box/package
1 Piece(s) 14 Day(s) or more 1039Box/package
1 Piece(s) 14 Day(s) or more 1042Box/package
1 Piece(s) 14 Day(s) or more 1045Box/package
1 Piece(s) 14 Day(s) or more 1048Box/package

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment No Screw Thread Types Metric fine
Application / Functions Fall Prevention Surface Treatment (Details) No Hex Nut Standard Two Types

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)