Vinyl Hose EA124DL-42

Vinyl Hose EA124DL-42

【Product Specifications】
・Material-PVC
・Not for high pressure-use
・Operating pressure (23℃)
・ID x OD…4 x 6mm
・Length…100m
・Pressure(MPa)…0.90

Part Number

Configured Part Number is shown.

EA124DL-42

Part Number
EA124DL-42
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124DL-42 in the Vinyl Hose EA124DL-42 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)