• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Vinyl Hose EA124DL-44

Vinyl Hose EA124DL-44

【Product Specifications】
・Material-PVC
・Not for high pressure-use
・Operating pressure (23℃)
・ID x OD…5 x 8mm
・Length…100m
・Pressure(MPa)…0.80

Part Number

Configured Part Number is shown.

EA124DL-44

Part Number
EA124DL-44
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124DL-44 in the Vinyl Hose EA124DL-44 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)