Vinyl Hose EA124DL-60

Vinyl Hose EA124DL-60

【Product Specifications】
・Material-PVC
・Not for high pressure-use
・Operating pressure (23℃)
・ID x OD…18 x 21mm
・Length…50m
・Pressure(MPa)…0.17

Part Number

Configured Part Number is shown.

EA124DL-60

Part Number
EA124DL-60
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124DL-60 in the Vinyl Hose EA124DL-60 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)