(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Soft Nylon Tube EA125NA-10

Soft Nylon Tube EA125NA-10

【Product Specifications】
・Material-Soft nylon tube
・Maximum operating pressure (23℃)
・Applicable fluid-Air, water, oil
・Operating temperature: -20 to 70℃
・Heat, cold, pressure, wear, and bending fatigue resistances
・Color-NA: black, NB: milk white
・OD xID(mm)…Dia.10 x 7.5
・Length…5m
・Max pressure(MPa)…1.4

Part Number

Configured Part Number is shown.

EA125NA-10

Part Number
EA125NA-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 10 Inner Dia. d(Ø) 7.5
Material Nylon Applicable Fluid Water / Air / General Hydraulic Oil Operating Environment Pressure Resistance / Heat Resistance / Abrasion Resistance / low temperature resistance
Color Black Material: Nylon Soft Nylon JAN Code 4548745313734
Specifications Bending fatigue resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)