(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Brass Female Threaded Socket EA140BA-2

Brass Female Threaded Socket EA140BA-2

【Product Specifications】
・Material-Brass
・O-ring (NBR)
・Built-in automatic valve
・For EA140AA-2 to -8
・Mounting screw…Rc(PT)1/4
・Normal pressure…4.9MPa

Part Number

Configured Part Number is shown.

EA140BA-2

Part Number
EA140BA-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Valve Structure Dual Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Chemical, Oil, Air, Water Thread type Rc (Tapered female thread for pipes)
Type Medium pressure type Sealing Material NBR Main Body Materials Brass
Types of connection parts Female Threaded Tapped Nominal thread (inch) 1/4 Normal Pressure 4.9 MPa
JAN Code 4518340005587

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)