Stainless Steel Male Threaded Socket for Medium Pressure EA140BG-4

Stainless Steel Male Threaded Socket for Medium Pressure EA140BG-4

【Product Specifications】
・Material-SUS304
・O-ring (NBR)
・Valveless structure
・Mounting screw…R(PT)1/2
・Normal pressure…7.4MPa

Part Number

Configured Part Number is shown.

EA140BG-4

Part Number
EA140BG-4
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140BG-4 in the Stainless Steel Male Threaded Socket for Medium Pressure EA140BG-4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)