• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Male Threaded Socket for Medium Pressure EA140BG-6

Stainless Steel Male Threaded Socket for Medium Pressure EA140BG-6

【Product Specifications】
・Material-SUS304
・O-ring (NBR)
・Valveless structure
・Mounting screw…R(PT)3/4
・Normal pressure…4.4MPa

Part Number

Configured Part Number is shown.

EA140BG-6

Part Number
EA140BG-6
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140BG-6 in the Stainless Steel Male Threaded Socket for Medium Pressure EA140BG-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)