(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Male Threaded Plug (Type 20) EA140DB-113

Male Threaded Plug (Type 20) EA140DB-113

【Product Specifications】
・Operating pressure-1.47MPa
・Material-Stainless steel
・Applicable fluid-Air, water
・Screw size-R(PT)3/8"

Part Number

Configured Part Number is shown.

EA140DB-113

Part Number
EA140DB-113
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air, Water Thread type R (Tapered male thread for pipes)
Type 20 type Sealing Material NBR Main Body Materials Steel (chrome plating)
Types of connection parts Male Thread Type Nominal thread (inch) 3/8 JAN Code 4548745749533
Overall Length 41mm Weight 43g Operating Pressure 1.47 MPa
Operating Temperature Range(℃) -20:: 80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)