(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Coupler Socket (Type 20) EA140DN-4

Coupler Socket (Type 20) EA140DN-4

【Product Specifications】
・Operating pressure-1.0MPa
・Material-Alloy
・Screw dim.-Rc (PT) 1/4 (body side)
・Connection…4-Way
・W x D x H…125 x 19 x 70

Part Number

Configured Part Number is shown.

EA140DN-4

Part Number
EA140DN-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Branch Male/Female Socket (Female) Operating Environment/Applications Standard
Operating fluid Air Thread type Rc (Tapered female thread for pipes) Type 20 type
Main Body Materials Alloy Types of connection parts Female Threaded Tapped Nominal thread (inch) 1/4
JAN Code 4518340708310 Operating Pressure 1.5 MPa The Number of Branch/Connection 4
Size 125(W)×19(D)×70(H)mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)