(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Socket for Urethane Hose (Type 20) EA140EE-5.0

Socket for Urethane Hose (Type 20) EA140EE-5.0

【Product Specifications】
・Operating pressure-1.47MPa
・For air
・Material-Iron steel (chrome plating)
・ID…5mm
・OD…8mm

Part Number

Configured Part Number is shown.

EA140EE-5.0

Part Number
EA140EE-5.0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Type 20 type
Sealing Material NBR Main Body Materials Steel (chrome plating) Types of connection parts Nut Tightening Type
JAN Code 4518340829312 Specifications For air Weight 110g
Operating Pressure 1.47 MPa Compatible Hose Inner Diameter 5mm Compatible Hose Outer Diameter 8mm

Please check the type/dimensions/specifications of the part EA140EE-5.0 in the Socket for Urethane Hose (Type 20) EA140EE-5.0 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)