(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plug (For air hose/2)【2 Pieces Per Package】

Plug (For air hose/2)

【Product Specifications】
・Operating pressure-1.47MPa
・Material-Iron (zinc plating )
・Step plug dia.…11mm

Part Number

Configured Part Number is shown.

Part Number
EA140EK-8
EA140EK-9.5
EA140EK-12.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN Code Barb Diameter Compatible Hose Inner Diameter* Gross Weight

2 Pieces Per Package

1 Pack(s) 12 Day(s) or more 45183403245659mm8mm56g

2 Pieces Per Package

1 Pack(s) 12 Day(s) or more 451834032448011mm9.5mm61g

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 451834032449715mm13mm67g

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Type Standard Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Type 20 type
Main Body Materials Steel (chrome plating) Types of connection parts For hose mounting Specifications For air
Operating Pressure 1.47 MPa Quantity 2 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)