(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Coupler (Brass/for Urethane Hose) EA140GB-2

Coupler (Brass/for Urethane Hose) EA140GB-2

【Product Specifications】
・Max. operating pressure-3.43MPa
・Material-Body: brass (nickel plating), O-ring: nitrile rubber
・For air
・One-push type
・Screw dim.-G(PF)1/4"

Part Number

Configured Part Number is shown.

EA140GB-2

Part Number
EA140GB-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Operating Environment/Applications Standard
Operating fluid Air Thread type G (Parallel pipe thread) Sealing Material NBR
Main Body Materials Brass Types of connection parts Female Threaded Tapped Nominal thread (inch) 1/4
JAN Code 4548745729382 Specifications For air, one push type Weight Approximately 96 g
Operating Temperature Range(℃) -20:: 100 Size l: 45.5 mm, d: 27 mm Maximum Operating Pressure 3.43MPa
Thread Length 10.5mm Air Flow Rate 1400L/min

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)