(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Elbow Union EA140H-61【2 Pieces Per Package】

Elbow Union EA140H-61

[Features]·ESCO Co., Ltd, Quick-connect fitting elbow union. [Materials]·Standard (PBT).

Part Number

Configured Part Number is shown.

EA140H-61

Part Number
EA140H-61
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Applicable Fluid Air Body Material Standard (PBT)
Application Standard, Mini Screw Mounting, Direction Elbows Elbows Male Elbows
Operating Temperature(°C) -15::60 Applicable Tube O.D.1(φ) 6 JAN Code 4518340882584
Material Details Brass, Resin (PBT) Operating Pressure 0 to 1 MPa (0 to 10 kgf/cm^2) Mounting Screw R(PT)1/8"
Type Quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)