Turn Elbow Union EA140HD-82

Turn Elbow Union EA140HD-82

【Product Specifications】
・Material-Resin (PBT), brass
・Applicable fluid-Air
・Operating pressure-0 to 1MPa (0 to 10kgf/cm2)
・Operating temperature: -15 to 60℃
・Tube OD…8mm
・Mounting screw…R(PT)1/4

Part Number

Configured Part Number is shown.

EA140HD-82

Part Number
EA140HD-82
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140HD-82 in the Turn Elbow Union EA140HD-82 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)