(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Speed Controller EA140HF-102

Speed Controller EA140HF-102

【Product Specifications】
・Material-Brass, resin (PBT)
・Applicable fluid-Air
・Operating pressure-0.05 to 0.99MPa(0.5 to 9.9kgf/cm2)
・Operating temperature: -10 to 60℃
・One-touch joint without a tool. Lightly insert the tube to install. To remove, simply pull it out while pressing the push ring.
・Wide flow adjustment range facilitates fine adjustment.
・Pipe can be extracted to any direction.
・With stop function
・Tube OD…10mm
・Mounting screw…R(PT)1/4

Part Number

Configured Part Number is shown.

EA140HF-102

Part Number
EA140HF-102
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Applicable Fluid Air Body Material Standard (PBT)
Application Standard, Mini Screw Mounting, Direction Elbows Elbows Universal Elbows
Operating Temperature(°C) -15::60 Applicable Tube O.D.1(φ) 10 JAN Code 4518340881488
Material Details Brass, Resin (PBT) Operating Pressure 0.05 to 0.99 MPa (0.5 to 9.9 kgf/cm2) Mounting Screw R(PT)1/4"
Type Quick-connect fitting

Please check the type/dimensions/specifications of the part EA140HF-102 in the Speed Controller EA140HF-102 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)