Half Union EA140HH-63【2 Pieces Per Package】

Half Union EA140HH-63

【Product Specifications】
・Material-Brass
・Applicable fluid-Air
・Operating pressure-0 to 1MPa (0 to 10kgf/cm2)
・Operating temperature: -15 to 60℃
・One-touch joint without a tool
・Tube OD…6mm
・Mounting screw…R(PT)3/8

Part Number

Configured Part Number is shown.

EA140HH-63

Part Number
EA140HH-63
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140HH-63 in the Half Union EA140HH-63 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)