(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Coupler Socket for Urethane Hose EA140RD-8

Air Coupler Socket for Urethane Hose EA140RD-8

【Product Specifications】
・Operating pressure-2.5MPa
・For urethane hose
・Material-Aluminum, iron (nickel plating)
・ID…8mm
・OD…12mm

Part Number

Configured Part Number is shown.

EA140RD-8

Part Number
EA140RD-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Operating Environment/Applications Standard
Operating fluid Air Sealing Material NBR Main Body Materials Aluminum, steel (nickel plating)
Types of connection parts Nut Tightening Type JAN Code 4518340704145 Specifications For urethane hose
Operating Pressure 2.5 MPa Compatible Hose Inner Diameter 8mm Compatible Hose Outer Diameter 12mm
Compatible plug Nitto Hi-Coupler 20 type, 30 type, 40 type

Please check the type/dimensions/specifications of the part EA140RD-8 in the Air Coupler Socket for Urethane Hose EA140RD-8 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)