[Stainless Steel] Male Threaded Stem EA141A-113

[Stainless Steel] Male Threaded Stem EA141A-113

【Product Specifications】
・Material-SUS304
・Operating pressure-3.45MPa or below
・Service temperature--50 to 150℃
・Screw dim.…PT1/4"
・Shank dia.…10.5mm

Part Number

Configured Part Number is shown.

EA141A-113

Part Number
EA141A-113
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141A-113 in the [Stainless Steel] Male Threaded Stem EA141A-113 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)