• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 9:00 15/12/2019 sampai dengan 6:00 pada tanggal 16/12/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2019 to 6:00 (WIB) 16/12/2019. We apologize for the inconvenience.

Male Threaded Stem EA141AS-104【2 Pieces Per Package】

Male Threaded Stem EA141AS-104

【Product Specifications】
・Operating pressure-1.0MPa
・Material-Brass (chrome plating)
・Screw dia.…R(PT)1/4
・Hose ID…8.5mm
・Qty.…2 pcs

Part Number

Configured Part Number is shown.

EA141AS-104

Part Number
EA141AS-104
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141AS-104 in the Male Threaded Stem EA141AS-104 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)