(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Male Threaded Stem EA141BP-44

Male Threaded Stem EA141BP-44

【Product Specifications】
・Material-Steel (zinc plating)
・Max. operating pressure-1.8MPa (18kgf/cm2)
・Service temperature-Steam: 210℃ or less, Water: 120℃ or less
・Applicable clamp-EA141BT-4 to -20
・Thread-PT1/2"
・Applicable hose ID-13mm

Part Number

Configured Part Number is shown.

EA141BP-44

Part Number
EA141BP-44
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Operating fluid Water, Steam Type Hose Fitting Main Body Materials steel
JAN Code 4548745799866 Weight approx. 110 g Operating Pressure 1.8 MPa (18 kgf/cm2)
Nominal of Connection Thread Size 1/2B Shape Straight Type of connecting thread R
Connection type Male thread Hose connection type Barb Size 90mm
Materials Steel (zinc plating) Applicable hose inner diameter(φ) 13 Compatible Clamp EA141BT-4
Operating Temperature Steam: 210°C or less, water: 120°C or less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)