(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flow Proving Switch EA153E-13

Flow Proving Switch EA153E-13

【Product Specifications】
・Operating pressure-0.05 to 0.5MPa
・Pressure resistance-1.0MPa
・Fluid temperature-5 to 60℃
・Ambient temperature-5 to 60℃
・Contact-1a1b contact
・Dim.-Dia. 80 x 91 x 91mm
・Applicable fluid-Clean water
・Contact capacity-125VAC, 250V: 15A125VDC: 0.5A, 250VDC: 0.25A
・Detectable volume…5 to 20L/min
・Mounting screw…Rc (PT) 3/8

Part Number

Configured Part Number is shown.

EA153E-13

Part Number
EA153E-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Flow Switches Fluid Type Water Flow Rate Range (Max. Value)(L/min) 10 < 50
Flow Rate Range (Min.)(L/min) 5 Sensor, Monitor Structure Integrated Type Pipe Port Type Taps
Plumbing Thread Type Rc (R) Plumbing Thread Nominal 3/8 Pressure Resistant(MPa) 1
Operating Temperature Range(°C) 5::60 JAN Code 4518340453791 Size ø 80×91×91mm

Please check the type/dimensions/specifications of the part EA153E-13 in the Flow Proving Switch EA153E-13 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)